Quantity | Unit price |
---|---|
1 - 5 | $21.4415 |
6 - 11 | $18.3785 |
12 - 23 | $15.3154 |
24 - 71 | $12.2523 |
72 - 119 | $11.6412 |
120 - 167 | $11.0204 |
168 + | $10.4149 |
Compatible Outside Tube Diameter | 50.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.969 in |
Maximum Compatible Wall Thickness | 1.5 mm |
Maximum Compatible Wall Thickness | 0.059 in |
Threaded Center | Yes |
Color | Black |
Material | PA;Brass |
Finish | Textured |
Fitting Style | Push-Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue