Quantity | Unit price |
---|---|
1 - 5 | $21.1932 |
6 - 11 | $18.1656 |
12 - 23 | $15.138 |
24 - 71 | $12.1104 |
72 - 119 | $11.5048 |
120 - 167 | $10.8994 |
168 + | $10.2939 |
Compatible Outside Tube Diameter | 50.0 mm |
---|---|
Compatible Outside Tube Diameter | 1.969 in |
Maximum Compatible Wall Thickness | 2.0 mm |
Maximum Compatible Wall Thickness | 0.079 in |
Threaded Center | Yes |
Color | Black |
Material | PA;Brass |
Finish | Textured |
Fitting Style | Push-Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue