Quantity | Unit price |
---|---|
1 - 5 | $19.9066 |
6 - 11 | $17.0606 |
12 - 23 | $14.2146 |
24 - 71 | $11.3838 |
72 - 119 | $10.8085 |
120 - 167 | $10.2333 |
168 + | $9.6733 |
Compatible Outside Tube Diameter | 50.8 mm |
---|---|
Compatible Outside Tube Diameter | 2.0 in |
Maximum Compatible Wall Thickness | 1.7 mm |
Maximum Compatible Wall Thickness | 0.065 in |
Compatible Tube Gauge | 16 |
Threaded Center | Yes |
Color | Black |
Material | PA;Brass |
Fitting Style | Push-Fit |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue