Quantity | Unit price |
---|---|
1 - 249 | $0.6298 |
250 - 499 | $0.4533 |
500 - 999 | $0.3173 |
1000 + | $0.2222 |
Compatible Outside Tube Diameter | 19.1 mm |
---|---|
Compatible Outside Tube Diameter | 0.750 in |
Compatible Tube Gauge | 16 |
Threaded Center | Yes |
Color | Black |
Material | PA |
Finish | Polished |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.