Quantity | Unit price |
---|---|
1 - 179 | $6.6083 |
180 - 359 | $3.3188 |
360 - 1799 | $1.3231 |
1800 - 5399 | $0.5882 |
5400 - 10799 | $0.5298 |
10800 - 21599 | $0.5008 |
21600 + | $0.4703 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Outside Tube Diameter | 31.8 mm |
---|---|
Compatible Outside Tube Diameter | 1.250 in |
Compatible Tube Gauge | 16 |
Threaded Center | Yes |
Color | Natural |
Material | PA |
Finish | Polished |
Fitting Style | Push-Fit |
Metal Prongs | No |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue