Quantity | Unit price |
---|---|
1 - 249 | $8.1333 |
250 - 499 | $3.6884 |
500 - 999 | $2.5818 |
1000 - 4999 | $1.4793 |
5000 - 9999 | $1.4056 |
10000 - 14999 | $1.3317 |
15000 + | $1.256 |
Compatible Outside Tube Diameter | 25.4 mm |
---|---|
Compatible Outside Tube Diameter | 1.0 in |
Compatible Tube Gauge | 16-18 |
Threaded Center | Yes |
Color | Natural |
Material | Steel |
Finish | Zinc-Plated |
Fitting Style | Ribbed |
Metal Prongs | Yes |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.