Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.

If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.

Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.

If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.

Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.

Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
Compatible Outside Tube Diameter All
Show more Show less
Compatible Tube Gauge All
Show more Show less
Thread Size All
Show more Show less
Material All
Show more Show less
Color All
85 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
499465 $0.9749 - $6.3741 Request the lead time here
0.748 in
M6
Natural
Steel
1
$1.2375 - $8.0065 Request the lead time here
1.26 in
M10
Natural
Steel
1.5
$0.9873 - $6.452 Request the lead time here
0.866 in
M10
Chrome
Steel
1.5
$1.2967 - $8.3954 Request the lead time here
1.496 in
M8
Natural
Steel
1.2
$0.9873 - $6.452 Request the lead time here
0.866 in
M6
Natural
Steel
1
$1.2967 - $8.3954 Request the lead time here
1.496 in
M10
Natural
Steel
1.5
$1.0059 - $6.5142 Request the lead time here
0.984 in
M10
Chrome
Steel
1.5
$0.2597 - $0.7634 2750 In stock
M8
Black
HDPE
$0.51 - $1.5018 4900 In stock
M10
Black
HDPE
$1.1536 - $7.4625 Request the lead time here
1.26 in
M8
Natural
Steel
1.2
$9.5301 - $19.62 Request the lead time here
1.5 in
Black
PA;Brass
16
SQH0150A $8.7374 - $17.9721 32 In stock
1.5 in
Black
PA;Brass
16
$8.7374 - $17.9721 56 In stock
1.5 in
Black
PA;Brass
11
SQH0550A $10.0899 - $20.786 Request the lead time here
2.0 in
Black
PA;Brass
16
$10.3697 - $21.3403 Request the lead time here
1.575 in
Black
PA;Brass
$10.5718 - $21.7654 Request the lead time here
1.969 in
Black
PA;Brass
$0.3251 - $2.0965 2998 In stock
1.000 in
Black
HDPE;Steel
12-14
$0.4558 - $2.9473 1748 In stock
1.250 in
Black
HDPE;Steel
16-18
SQM0850A $0.6109 - $3.9498 2267 In stock
1.250 in
Black
HDPE;Steel
10-11
$0.6856 - $2.6586 Request the lead time here
0.875 in
Natural
PA
16
  • of 5
Spring Insert Glide - M6; Compatible Tube Size - 19.0 mm | 0.748 in; Steel

499465

Price Range
$6.3741 - $0.9749

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    0.748 in
  • Maximum Compatible Wall Thickness
    0.039 in
  • Head Length
    0.748 in
  • Head Width
    0.748 in
  • Compatible Tube Gauge
    1
Spring Insert Glide - M10; Compatible Tube Size - 32.0 mm | 1.26 in; Steel

499473

Price Range
$8.0065 - $1.2375

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.26 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.26 in
  • Head Width
    1.26 in
  • Compatible Tube Gauge
    1.5
Spring Insert Glide - M10; Compatible Tube Size - 22.0 mm | 0.866 in; Steel

551842

Price Range
$6.452 - $0.9873

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    0.866 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.866 in
  • Head Width
    0.866 in
  • Compatible Tube Gauge
    1.5
Spring Insert Glide - M8; Compatible Tube Size - 38.0 mm | 1.496 in; Steel

499471

Price Range
$8.3954 - $1.2967

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.496 in
  • Maximum Compatible Wall Thickness
    0.047 in
  • Head Length
    1.496 in
  • Head Width
    1.496 in
  • Compatible Tube Gauge
    1.2
Spring Insert Glide - M6; Compatible Tube Size - 22.0 mm | 0.866 in; Steel

499466

Price Range
$6.452 - $0.9873

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    0.866 in
  • Maximum Compatible Wall Thickness
    0.039 in
  • Head Length
    0.866 in
  • Head Width
    0.866 in
  • Compatible Tube Gauge
    1
Spring Insert Glide - M10; Compatible Tube Size - 38.0 mm | 1.496 in; Steel

499474

Price Range
$8.3954 - $1.2967

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.496 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.496 in
  • Head Width
    1.496 in
  • Compatible Tube Gauge
    1.5
Spring Insert Glide - M10; Compatible Tube Size - 25.0 mm | 0.984 in; Steel

551843

Price Range
$6.5142 - $1.0059

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    0.984 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.984 in
  • Head Width
    0.984 in
  • Compatible Tube Gauge
    1.5
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498585

Price Range
$0.7634 - $0.2597

Stock Levels
2750 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.787 in
  • Head Width
    0.787 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498591

Price Range
$1.5018 - $0.51

Stock Levels
4900 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.378 in
  • Head Width
    1.378 in
  • Threaded Center
    Yes
Spring Insert Glide - M8; Compatible Tube Size - 32.0 mm | 1.26 in; Steel

499470

Price Range
$7.4625 - $1.1536

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.26 in
  • Maximum Compatible Wall Thickness
    0.047 in
  • Head Length
    1.26 in
  • Head Width
    1.26 in
  • Compatible Tube Gauge
    1.2
Square Glide - 38.1 mm | 1.500 in; 16; PA;Brass;

SQH0250A

Price Range
$19.62 - $9.5301

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.5 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16
  • Threaded Center
    Yes
  • Color
    Black
Square Glide - 38.1 mm | 1.500 in; 16; PA;Brass;

SQH0150A

Price Range
$17.9721 - $8.7374

Stock Levels
32 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.5 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16
  • Threaded Center
    Yes
  • Color
    Black
Square Glide - 38.1 mm | 1.500 in; 11; PA;Brass;

SQH0350A

Price Range
$17.9721 - $8.7374

Stock Levels
56 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.5 in
  • Maximum Compatible Wall Thickness
    0.12 in
  • Compatible Tube Gauge
    11
  • Threaded Center
    Yes
  • Color
    Black
Square Glide - 50.8 mm | 2.000 in; 16; PA;Brass;

SQH0550A

Price Range
$20.786 - $10.0899

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    2.0 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16
  • Threaded Center
    Yes
  • Color
    Black
Square Glide - 40.0 mm | 1.575 in; ; PA;Brass; Textured

1286368

Price Range
$21.3403 - $10.3697

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.575 in
  • Maximum Compatible Wall Thickness
    0.079 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
Square Glide - 50.0 mm | 1.969 in; ; PA;Brass; Textured

1286372

Price Range
$21.7654 - $10.5718

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.969 in
  • Maximum Compatible Wall Thickness
    0.079 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
Square Glide - 25.4 mm | 1.000 in; 12-14; HDPE;Steel; Polished

SQM0450A

Price Range
$2.0965 - $0.3251

Stock Levels
2998 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Minimum Compatible Wall Thickness
    0.083 in
  • Maximum Compatible Wall Thickness
    0.109 in
  • Compatible Tube Gauge
    12-14
  • Threaded Center
    Yes
Square Glide - 31.8 mm | 1.250 in; 16-18; HDPE;Steel; Polished

SQM0650A

Price Range
$2.9473 - $0.4558

Stock Levels
1748 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - 31.8 mm | 1.250 in; 10-11; HDPE;Steel; Polished

SQM0850A

Price Range
$3.9498 - $0.6109

Stock Levels
2267 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.120 in
  • Maximum Compatible Wall Thickness
    0.134 in
  • Compatible Tube Gauge
    10-11
  • Threaded Center
    Yes
Square Glide - 22.2 mm | 0.875 in; 16; PA; Polished

STI1215A

Price Range
$2.6586 - $0.6856

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    0.875 in
  • Compatible Tube Gauge
    16
  • Threaded Center
    Yes
  • Color
    Natural
  • Material
    PA