Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.

If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.

Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.

If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.

Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.

Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters 1 Filter
Thread Size All
Show more Show less
Material HDPE
Show more Show less
Color All
15 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$0.2597 - $0.7634 2750 In stock
M8
Black
HDPE
$0.51 - $1.5018 4900 In stock
M10
Black
HDPE
$0.6048 - $1.7723 4415 In stock
M10
Black
HDPE
$0.2969 - $0.8739 5829 In stock
M8
Black
HDPE
$0.241 - $0.7091 3488 In stock
M6
Black
HDPE
$0.6312 - $1.85 450 In stock
M12
Black
HDPE
$0.5752 - $1.6947 300 In stock
M8
Black
HDPE
498597 $0.7805 - $2.301 Request the lead time here
M12
Black
HDPE
$0.2783 - $0.8193 2000 In stock
M6
Black
HDPE
$0.3623 - $1.0649 743 In stock
M8
Black
HDPE
$0.7229 - $2.1301 4100 In stock
M8
Black
HDPE
$0.3888 - $1.1475 1490 In stock
M10
Black
HDPE
$0.4837 - $1.4195 742 In stock
M8
Black
HDPE
498583 $0.2332 - $0.6825 947 In stock
M6
Black
HDPE
$0.7526 - $2.2077 3800 In stock
M10
Black
HDPE
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498585

Price Range
$0.7634 - $0.2597

Stock Levels
2750 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.787 in
  • Head Width
    0.787 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498591

Price Range
$1.5018 - $0.51

Stock Levels
4900 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.378 in
  • Head Width
    1.378 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498593

Price Range
$1.7723 - $0.6048

Stock Levels
4415 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.575 in
  • Head Width
    1.575 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498587

Price Range
$0.8739 - $0.2969

Stock Levels
5829 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.984 in
  • Head Width
    0.984 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498584

Price Range
$0.7091 - $0.241

Stock Levels
3488 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.787 in
  • Head Width
    0.787 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498594

Price Range
$1.85 - $0.6312

Stock Levels
450 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.575 in
  • Head Width
    1.575 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498592

Price Range
$1.6947 - $0.5752

Stock Levels
300 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.575 in
  • Head Width
    1.575 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498597

Price Range
$2.301 - $0.7805

Stock Levels
Request the lead time here
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.969 in
  • Head Width
    1.969 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498586

Price Range
$0.8193 - $0.2783

Stock Levels
2000 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.984 in
  • Head Width
    0.984 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498588

Price Range
$1.0649 - $0.3623

Stock Levels
743 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.181 in
  • Head Width
    1.181 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498595

Price Range
$2.1301 - $0.7229

Stock Levels
4100 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.969 in
  • Head Width
    1.969 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498589

Price Range
$1.1475 - $0.3888

Stock Levels
1490 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.181 in
  • Head Width
    1.181 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498590

Price Range
$1.4195 - $0.4837

Stock Levels
742 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.378 in
  • Head Width
    1.378 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498583

Price Range
$0.6825 - $0.2332

Stock Levels
947 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    0.748 in
  • Head Width
    0.748 in
  • Threaded Center
    Yes
Square Glide - Fitting Style - Ribbed ; Material - HDPE

498596

Price Range
$2.2077 - $0.7526

Stock Levels
3800 In stock
Attributes
  • Minimum Compatible Wall Thickness
    0.043 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Head Length
    1.969 in
  • Head Width
    1.969 in
  • Threaded Center
    Yes