Menu Search

Threaded Square Tube Inserts

In stock

Threaded Square Tube Inserts, or simply Square Thread Inserts, are used to protect assemblies from the share edge of the tube and provide an aesthetically pleasing appearance. The threaded tube inserts have an internal thread that can accommodate components, such as leveling feet, tilt glides or castors.

Our Square Metal Threaded Inserts are made from High Density Polyethylene (HDPE) with Zinc Plated Steel threaded insert. Ideal for adjustable leveling mounts and feet, and ribbed to accommodate multiple gauges. They are blank in appearance.

If you're looking for something more robust, perhaps view our Square Heavy Duty Threaded Inserts. Made from glass-filled black Nylon with a Brass threaded insert. These threaded tubing inserts can be used indoors and outdoors - so are highly versatile. The high load rating is a great choice for machinery use.

Perhaps try our Plastic Threaded Tubing Inserts - made from Nylon, and available in a choice of Black and Natural colors. These are suitable for use with adjustable feet and tilt glides.

If a single-material option is your preference, our All-Metal Square Tube Inserts might be just right for your application. This thread steel tube option is made from Zinc Plated Steel. The metal ribs lock on to the inside of a square tube providing a tough and secure assembly.

Our square thread insert range is available in a selection of styles, materials and size options to suit your every need.

Customers who purchased Threaded Square Tube Inserts may also purchase Leveling Feet.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
85 results
Product SKUs information
Item Code Price range Availability Compatible Outside Tube Diameter Thread Size Color Material Compatible Tube Gauge View
$6.5864 - $13.5544 Request the lead time here
1.181 in
Black
PA;Brass
$7.0684 - $14.5585 50 In stock
1.575 in
Black
PA;Brass
$7.011 - $14.433 36 In stock
1.575 in
Black
PA;Brass
$7.929 - $16.3155 24 In stock
1.969 in
Black
PA;Brass
$8.2617 - $17.0058 Request the lead time here
1.969 in
Black
PA;Brass
$7.0339 - $14.481 Request the lead time here
1.5 in
Black
PA;Brass
16
SQH0450A $7.0339 - $14.481 38 In stock
1.5 in
Black
PA;Brass
11
SQH0650A $8.0896 - $16.6842 983 In stock
2.0 in
Black
PA;Brass
16
$8.0896 - $16.6842 Request the lead time here
2.0 in
Black
PA;Brass
12
$0.191 - $1.3195 12126 In stock
1.000 in
Black
HDPE;Steel
16-18
$0.31 - $2.1342 3923 In stock
1.000 in
Black
HDPE;Steel
10-11
$0.324 - $2.226 1216 In stock
1.250 in
Black
HDPE;Steel
12-14
SQM1000A $0.371 - $2.5359 16 In stock
1.500 in
Black
HDPE;Steel
16-18
$0.2776 - $3.9013 4005 In stock
1.000 in
Natural
PA
16
$0.3563 - $5.0091 10077 In stock
1.250 in
Natural
PA
16
$0.859 - $5.9094 1000 In stock
Natural
Steel
16-18
$6.6782 - $13.7427 8 In stock
1.181 in
Black
PA;Brass
$7.47 - $15.3743 48 In stock
1.575 in
Black
PA;Brass
$7.6536 - $15.7508 48 In stock
1.575 in
Black
PA;Brass
$7.8027 - $16.0645 20 In stock
1.969 in
Black
PA;Brass
  • of 5
Square Glide - 30.0 mm | 1.181 in; ; PA;Brass; Textured

1286358

Price Range
$13.5544 - $6.5864

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.181 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
Square Glide - 40.0 mm | 1.575 in; ; PA;Brass; Textured

1286362

Price Range
$14.5585 - $7.0684

Stock Levels
50 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.575 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
Square Glide - 40.0 mm | 1.575 in; ; PA;Brass; Textured

1286366

Price Range
$14.433 - $7.011

Stock Levels
36 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.575 in
  • Maximum Compatible Wall Thickness
    0.079 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
Square Glide - 50.0 mm | 1.969 in; ; PA;Brass; Textured

1286370

Price Range
$16.3155 - $7.929

Stock Levels
24 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.969 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
Square Glide - 50.0 mm | 1.969 in; ; PA;Brass; Textured

1286374

Price Range
$17.0058 - $8.2617

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.969 in
  • Maximum Compatible Wall Thickness
    0.079 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
Square Glide - 38.1 mm | 1.500 in; 16; PA;Brass;

SQH0250A

Price Range
$14.481 - $7.0339

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    1.5 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16
  • Threaded Center
    Yes
  • Color
    Black
Square Glide - 38.1 mm | 1.500 in; 11; PA;Brass;

SQH0450A

Price Range
$14.481 - $7.0339

Stock Levels
38 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.5 in
  • Maximum Compatible Wall Thickness
    0.12 in
  • Compatible Tube Gauge
    11
  • Threaded Center
    Yes
  • Color
    Black
Square Glide - 50.8 mm | 2.000 in; 16; PA;Brass;

SQH0650A

Price Range
$16.6842 - $8.0896

Stock Levels
983 In stock
Attributes
  • Compatible Outside Tube Diameter
    2.0 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16
  • Threaded Center
    Yes
  • Color
    Black
Square Glide - 50.8 mm | 2.000 in; 12; PA;Brass;

SQH0850A

Price Range
$16.6842 - $8.0896

Stock Levels
Request the lead time here
Attributes
  • Compatible Outside Tube Diameter
    2.0 in
  • Maximum Compatible Wall Thickness
    0.109 in
  • Compatible Tube Gauge
    12
  • Threaded Center
    Yes
  • Color
    Black
Square Glide - 25.4 mm | 1.000 in; 16-18; HDPE;Steel; Polished

SQM0350A

Price Range
$1.3195 - $0.191

Stock Levels
12126 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - 25.4 mm | 1.000 in; 10-11; HDPE;Steel; Polished

SQM0550A

Price Range
$2.1342 - $0.31

Stock Levels
3923 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Minimum Compatible Wall Thickness
    0.120 in
  • Maximum Compatible Wall Thickness
    0.134 in
  • Compatible Tube Gauge
    10-11
  • Threaded Center
    Yes
Square Glide - 31.8 mm | 1.250 in; 12-14; HDPE;Steel; Polished

SQM0750A

Price Range
$2.226 - $0.324

Stock Levels
1216 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Minimum Compatible Wall Thickness
    0.083 in
  • Maximum Compatible Wall Thickness
    0.109 in
  • Compatible Tube Gauge
    12-14
  • Threaded Center
    Yes
Square Glide - 38.1 mm | 1.500 in; 16-18; HDPE;Steel; Polished

SQM1000A

Price Range
$2.5359 - $0.371

Stock Levels
16 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.500 in
  • Minimum Compatible Wall Thickness
    0.049 in
  • Maximum Compatible Wall Thickness
    0.065 in
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
Square Glide - 25.4 mm | 1.000 in; 16; PA; Polished

STI1220A

Price Range
$3.9013 - $0.2776

Stock Levels
4005 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.000 in
  • Compatible Tube Gauge
    16
  • Threaded Center
    Yes
  • Color
    Natural
  • Material
    PA
Square Glide - 31.8 mm | 1.250 in; 16; PA; Polished

STI1270A

Price Range
$5.0091 - $0.3563

Stock Levels
10077 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.250 in
  • Compatible Tube Gauge
    16
  • Threaded Center
    Yes
  • Color
    Natural
  • Material
    PA
Square Glide - 31.8 mm | 1.250 in; 16-18; Steel; Zinc-Plated

TAS460A

Price Range
$5.9094 - $0.859

Stock Levels
1000 In stock
Attributes
  • Compatible Tube Gauge
    16-18
  • Threaded Center
    Yes
  • Color
    Natural
  • Material
    Steel
  • Finish
    Zinc-Plated
Square Glide - 30.0 mm | 1.181 in; ; PA;Brass; Textured

1286360

Price Range
$13.7427 - $6.6782

Stock Levels
8 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.181 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
Square Glide - 40.0 mm | 1.575 in; ; PA;Brass; Textured

1286364

Price Range
$15.3743 - $7.47

Stock Levels
48 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.575 in
  • Maximum Compatible Wall Thickness
    0.059 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
Square Glide - 40.0 mm | 1.575 in; ; PA;Brass; Textured

1286368

Price Range
$15.7508 - $7.6536

Stock Levels
48 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.575 in
  • Maximum Compatible Wall Thickness
    0.079 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass
Square Glide - 50.0 mm | 1.969 in; ; PA;Brass; Textured

1286372

Price Range
$16.0645 - $7.8027

Stock Levels
20 In stock
Attributes
  • Compatible Outside Tube Diameter
    1.969 in
  • Maximum Compatible Wall Thickness
    0.079 in
  • Threaded Center
    Yes
  • Color
    Black
  • Material
    PA;Brass