Quantity | Unit price |
---|---|
500 - 999 | $0.3381 |
1000 - 4999 | $0.3043 |
5000 - 9999 | $0.2739 |
10000 + | $0.2465 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Screw Sizes (All) | #10 |
---|---|
Knob Diameter | 11.1 mm |
Knob Diameter | 0.437 in |
Overall Height | 6.4 mm |
Overall Height | 0.250 in |
Material | Acetal |
Full Material | Acetal |
Color | Black |
Screw Type | Thumb Screw |
Knob Style | Wing |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.