Quantity | Unit price |
---|---|
1 - 424 | $1.5592 |
425 - 849 | $0.7812 |
850 - 4249 | $0.3135 |
4250 - 21299 | $0.1389 |
21300 - 42499 | $0.1321 |
42500 + | $0.125 |
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Grip Type | With Finger Grip |
Compatible Tube Diameter | 12.7 mm |
Compatible Tube Diameter | 0.500 in |
Height Under Lip | 9.5 mm |
Height Under Lip | 0.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.