Quantity | Unit price |
---|---|
1 - 499 | $1.0916 |
500 - 999 | $0.5465 |
1000 - 4999 | $0.218 |
5000 - 49999 | $0.0969 |
50000 - 99999 | $0.0922 |
100000 + | $0.0875 |
Color | Blue |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Grip Type | With Finger Grip |
Compatible Tube Diameter | 6.4 mm |
Compatible Tube Diameter | 0.250 in |
Height Under Lip | 9.5 mm |
Height Under Lip | 0.375 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.