Quantity | Unit price |
---|---|
1 - 349 | $2.0741 |
350 - 699 | $1.0401 |
700 - 3499 | $0.4164 |
3500 - 34999 | $0.1864 |
35000 - 69999 | $0.1757 |
70000 + | $0.1666 |
Color | White |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Grip Type | With Finger Grip |
Compatible Tube Diameter | 38.1 mm |
Compatible Tube Diameter | 1.500 in |
Height Under Lip | 10.3 mm |
Height Under Lip | 0.405 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.