Quantity | Unit price |
---|---|
1 - 249 | $1.1319 |
250 - 499 | $0.5676 |
500 - 2499 | $0.2255 |
2500 - 3999 | $0.1007 |
4000 - 35999 | $0.1007 |
36000 + | $0.0906 |
Color | White |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Grip Type | Without Finger Grip |
Compatible Tube Diameter | 38.1 mm |
Compatible Tube Diameter | 1.500 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.