Quantity | Unit price |
---|---|
1 - 99 | $1.9377 |
100 - 199 | $0.9689 |
200 - 999 | $0.3891 |
1000 - 1999 | $0.1727 |
2000 - 17999 | $0.1727 |
18000 - 37999 | $0.1546 |
38000 + | $0.1465 |
Color | White |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Grip Type | Without Finger Grip |
Compatible Tube Diameter | 54 mm |
Compatible Tube Diameter | 2.125 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.