Quantity | Unit price |
---|---|
1 - 49 | $3.179 |
50 - 99 | $1.5895 |
100 - 499 | $0.6344 |
500 - 599 | $0.2815 |
600 - 5399 | $0.2815 |
5400 - 11399 | $0.2529 |
11400 + | $0.2392 |
Color | White |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Grip Type | Without Finger Grip |
Compatible Tube Diameter | 99.1 mm |
Compatible Tube Diameter | 3.900 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.