Quantity | Unit price |
---|---|
1 - 29 | $3.9813 |
30 - 59 | $1.9832 |
60 - 349 | $0.7963 |
350 - 3499 | $0.3543 |
3500 - 6999 | $0.3361 |
7000 - 10499 | $0.318 |
10500 + | $0.2997 |
Color | White |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Grip Type | Without Finger Grip |
Compatible Tube Diameter | 120.7 mm |
Compatible Tube Diameter | 4.750 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.