Quantity | Unit price |
---|---|
1 - 49 | $3.4515 |
50 - 99 | $1.7106 |
100 - 599 | $0.6888 |
600 - 5399 | $0.3074 |
5400 - 11399 | $0.2757 |
11400 + | $0.2551 |
Color | White |
---|---|
Full Material | Low-Density Polyethylene |
Fitting Style | Push-Fit |
Grip Type | Without Finger Grip |
Compatible Tube Diameter | 101.6 mm |
Compatible Tube Diameter | 4.000 in |
Height Under Lip | 11.4 mm |
Height Under Lip | 0.450 in |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.