Quantity | Unit price |
---|---|
1 - 99 | $1.8923 |
100 - 199 | $0.9416 |
200 - 999 | $0.377 |
1000 - 1099 | $0.1681 |
1100 - 9899 | $0.1681 |
9900 + | $0.1506 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 25.4 mm |
---|---|
Compatible Tube Size | 1.000 in |
Height Under Flange | 27.9 mm |
Height Under Flange | 1.097 in |
Inner Ring Inside Diameter | 26.9 mm |
Inner Ring Inside Diameter | 1.060 in |
Inner Ring Length | 14 mm |
Inner Ring Length | 0.550 in |
Outer Ring Inside Diameter | 39.7 mm |
Outer Ring Inside Diameter | 1.564 in |
Color | Red |
Compatible Tube Shape | Male |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue