Quantity | Unit price |
---|---|
1 - 599 | $0.7313 |
600 - 1199 | $0.3663 |
1200 - 5999 | $0.1465 |
6000 - 59999 | $0.0651 |
60000 - 119999 | $0.0617 |
120000 + | $0.0587 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 3.2 mm |
---|---|
Compatible Tube Size | 0.125 in |
Height Under Flange | 14.7 mm |
Height Under Flange | 0.580 in |
Inner Ring Inside Diameter | 4.4 mm |
Inner Ring Inside Diameter | 0.172 in |
Inner Ring Length | 10.2 mm |
Inner Ring Length | 0.400 in |
Outer Ring Inside Diameter | 9.9 mm |
Outer Ring Inside Diameter | 0.391 in |
Color | Red |
Compatible Tube Shape | Male |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue