Quantity | Unit price |
---|---|
1 - 499 | $0.7313 |
500 - 999 | $0.3663 |
1000 - 4999 | $0.1465 |
5000 - 49999 | $0.0651 |
50000 - 99999 | $0.0617 |
100000 + | $0.0587 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 6.4 mm |
---|---|
Compatible Tube Size | 0.250 in |
Height Under Flange | 16.5 mm |
Height Under Flange | 0.650 in |
Inner Ring Inside Diameter | 7.2 mm |
Inner Ring Inside Diameter | 0.283 in |
Inner Ring Length | 9.7 mm |
Inner Ring Length | 0.380 in |
Outer Ring Inside Diameter | 15.4 mm |
Outer Ring Inside Diameter | 0.606 in |
Color | Red |
Compatible Tube Shape | Male |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue