Quantity | Unit price |
---|---|
1 - 249 | $0.9535 |
250 - 499 | $0.4767 |
500 - 2399 | $0.1914 |
2400 - 11999 | $0.0848 |
12000 - 23999 | $0.0805 |
24000 + | $0.0762 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 12.7 mm |
---|---|
Compatible Tube Size | 0.500 in |
Height Under Flange | 23 mm |
Height Under Flange | 0.905 in |
Inner Ring Inside Diameter | 14.4 mm |
Inner Ring Inside Diameter | 0.567 in |
Inner Ring Length | 13.7 mm |
Inner Ring Length | 0.540 in |
Outer Ring Inside Diameter | 23.2 mm |
Outer Ring Inside Diameter | 0.914 in |
Color | Red |
Compatible Tube Shape | Male |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue