Quantity | Unit price |
---|---|
1 - 279 | $0.9675 |
280 - 559 | $0.4846 |
560 - 2799 | $0.1939 |
2800 - 27999 | $0.0861 |
28000 - 55999 | $0.0817 |
56000 + | $0.0774 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 9.5 mm |
---|---|
Compatible Tube Size | 0.375 in |
Height Under Flange | 15.5 mm |
Height Under Flange | 0.610 in |
Inner Ring Inside Diameter | 8.3 mm |
Inner Ring Inside Diameter | 0.326 in |
Inner Ring Length | 5.4 mm |
Inner Ring Length | 0.211 in |
Outer Ring Inside Diameter | 20.3 mm |
Outer Ring Inside Diameter | 0.799 in |
Color | Red |
Compatible Tube Shape | Female |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue