Menu Search

Tube Cap - Female ; Outer Ring Inside Diameter 23.6 mm | 0.930 in

Red push fit Tube & Nut Assembly Caps are easy to install and remove. Ideal for covering the end of a tube, pipe or other cylindrical object. Due to its red colour it can be used for protection or to mask areas during a painting process. Material is Low Density Polyethylene (LDPE). Its double cover securely protects flareless tube and nut assemblies.
Item code:

MCA12A

20500 In stock For more information Delivery & returns
Loading...
SKU price information
Quantity Unit price
1 - 349 $1.1707
350 - 699 $0.5846
700 - 3499 $0.2348
3500 - 34999 $0.104
35000 - 69999 $0.0989
70000 + $0.0939
Standard pack: 3500

Order any quantity

Total price:

$1.17

1 x $1.1707

Add sample +

Specifications

Imperial
Metric
SKU attributes
Color Red
Compatible Tube Shape Female
Full Material Low-Density Polyethylene
Material LDPE

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us