Quantity | Unit price |
---|---|
1 - 149 | $1.8014 |
150 - 299 | $0.9039 |
300 - 1499 | $0.3618 |
1500 - 14999 | $0.1605 |
15000 - 29999 | $0.1529 |
30000 + | $0.1448 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Tube Size | 19.1 mm |
---|---|
Compatible Tube Size | 0.750 in |
Height Under Flange | 26.9 mm |
Height Under Flange | 1.060 in |
Inner Ring Inside Diameter | 17.4 mm |
Inner Ring Inside Diameter | 0.684 in |
Inner Ring Length | 8 mm |
Inner Ring Length | 0.315 in |
Outer Ring Inside Diameter | 33.8 mm |
Outer Ring Inside Diameter | 1.330 in |
Color | Red |
Compatible Tube Shape | Female |
Full Material | Polyethylene |
Material | LDPE |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue