Quantity | Unit price |
---|---|
1000 - 9999 | $0.358 |
10000 - 24999 | $0.3437 |
25000 + | $0.3305 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 25.4 mm |
---|---|
Base Length | 1.000 in |
Base Width | 25.4 mm |
Base Width | 1.000 in |
Compatible Cable Diameter Range | 7.6 - 10.2 mm |
Compatible Cable Diameter Range | 0.300 - 0.400 in |
Maximum Compatible Cable Diameter | 10.2 mm |
Maximum Compatible Cable Diameter | 0.400 in |
Minimum Compatible Cable Diameter | 7.6 mm |
Minimum Compatible Cable Diameter | 0.300 in |
Overall Height | 32.5 mm |
Overall Height | 1.280 in |
Spacer Length | 6.4 mm |
Spacer Length | 0.250 in |
Ball End Type | Hole |
Base Material | Acrylic-Based Adhesive |
Color | Natural |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | None |
UL/CSA Description | UL E71558 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.