Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Compatible Cable Diameter Range | 39.4 - 41.9 mm |
---|---|
Compatible Cable Diameter Range | 1.550 - 1.65 in |
Maximum Compatible Cable Diameter | 41.9 mm |
Maximum Compatible Cable Diameter | 1.65 in |
Minimum Compatible Cable Diameter | 39.4 mm |
Minimum Compatible Cable Diameter | 1.550 in |
Overall Height | 74.4 mm |
Overall Height | 2.93 in |
Ball End Type | Ball |
Color | Natural |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Twist Lock |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.