Quantity | Unit price |
---|---|
500 - 9999 | $0.4331 |
10000 - 24999 | $0.1798 |
25000 + | $0.1646 |
Base Width | 14 mm |
---|---|
Base Width | 0.551 in |
Compatible Cable Diameter Range | 3.6 - 12.2 mm |
Compatible Cable Diameter Range | 0.140 - 0.480 in |
Hole Size | 3.8 mm |
Hole Size | 0.150 in |
Maximum Compatible Cable Diameter | 12.2 mm |
Maximum Compatible Cable Diameter | 0.480 in |
Minimum Compatible Cable Diameter | 3.6 mm |
Minimum Compatible Cable Diameter | 0.140 in |
Ball End Type | Ball |
Color | Natural |
Full Material | Nylon 6/6 |
Material | Nylon |
Material Flammability Standard | UL94 V-2 |
Mounting Method | Screw |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.