Quantity | Unit price |
---|---|
100 - 9999 | $4.6981 |
10000 - 24999 | $2.3065 |
25000 + | $2.1144 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Base Length | 27.9 mm |
---|---|
Base Length | 1.098 in |
Base Width | 27.9 mm |
Base Width | 1.098 in |
Compatible Cable Diameter Range | 50.8 mm |
Compatible Cable Diameter Range | 2 in |
Hole Diameter | 5.1 mm |
Hole Diameter | 0.201 in |
Maximum Compatible Cable Diameter | 50.8 mm |
Maximum Compatible Cable Diameter | 2 in |
Maximum Operating Temperature | 85 °C |
Maximum Operating Temperature | 185 °F |
Minimum Operating Temperature | 0 °C |
Minimum Operating Temperature | 32 °F |
Operating Temperature Range | 0 - 85 °C |
Operating Temperature Range | 32 - 185 °F |
Adjustability | Adjustable |
Color | Black |
Material | PA |
Mounting Method | Adhesive |
Full Material | Polyamide |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue