Quantity | Unit price |
---|---|
1000 - 9999 | $0.1787 |
10000 - 24999 | $0.1698 |
25000 + | $0.1613 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 3.9 mm |
---|---|
Panel Thickness Range | 0.154 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Head Diameter | 15.0 mm |
Head Diameter | 0.591 in |
Head Height | 2.6 mm |
Head Height | 0.102 in |
Anchor Length | 10.7 mm |
Anchor Length | 0.421 in |
Rivet Type | Screw Rivet |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Round |
Rivet Material | Nylon 6/6 |
Pin Material | Nylon 6/6 |
Color | Natural |
Style | 7 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.