Quantity | Unit price |
---|---|
500 - 9999 | $0.4071 |
10000 - 24999 | $0.3867 |
25000 + | $0.3674 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 2.4 mm |
---|---|
Panel Thickness Range | 0.094 in |
Compatible Hole Diameter | 7.0 mm |
Compatible Hole Diameter | 0.276 in |
Head Diameter | 17.5 mm |
Head Diameter | 0.689 in |
Head Height | 1.6 mm |
Head Height | 0.063 in |
Anchor Length | 12.1 mm |
Anchor Length | 0.476 in |
Rivet Type | Screw Rivet |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Round |
Rivet Material | Nylon 6/6 |
Pin Material | Nylon 6/6 |
Color | Black |
Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.