Quantity | Unit price |
---|---|
1000 - 9999 | $0.1787 |
10000 - 24999 | $0.1698 |
25000 + | $0.1613 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 4.0 mm |
---|---|
Panel Thickness Range | 0.157 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Head Diameter | 15.1 mm |
Head Diameter | 0.594 in |
Head Height | 2.4 mm |
Head Height | 0.094 in |
Anchor Length | 10.7 mm |
Anchor Length | 0.421 in |
Rivet Type | Screw Rivet |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Round |
Rivet Material | Nylon 6/6 |
Pin Material | Nylon 6/6 |
Color | Natural |
Style | 2 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue