Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 6.4 mm |
---|---|
Panel Thickness Range | 0.252 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Head Diameter | 14.3 mm |
Head Diameter | 0.563 in |
Head Height | 2.8 mm |
Head Height | 0.11 in |
Anchor Length | 19.1 mm |
Anchor Length | 0.752 in |
Rivet Type | Screw Rivet |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Mushroom |
Rivet Material | Impact-Modified Nylon 6/6 |
Pin Material | Acetal |
Color | White |
Style | 9 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue