Quantity | Unit price |
---|---|
1000 - 4999 | $0.1286 |
5000 - 9999 | $0.1157 |
10000 - 24999 | $0.1041 |
25000 + | $0.0937 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 6.4 mm |
---|---|
Panel Thickness Range | 0.251 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.250 in |
Head Diameter | 11.1 mm |
Head Diameter | 0.437 in |
Head Height | 3.2 mm |
Head Height | 0.125 in |
Anchor Length | 25.4 mm |
Anchor Length | 1.000 in |
Rivet Type | Snap |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Round |
Rivet Material | Nylon |
Pin Material | Acetal |
Color | White |
Style | 1 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue