Quantity | Unit price |
---|---|
1000 - 4999 | $0.1471 |
5000 - 9999 | $0.1324 |
10000 - 24999 | $0.1191 |
25000 + | $0.1072 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 6.4 mm |
---|---|
Panel Thickness Range | 0.251 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.250 in |
Head Diameter | 15.9 mm |
Head Diameter | 0.625 in |
Head Height | 2.8 mm |
Head Height | 0.110 in |
Anchor Length | 38.1 mm |
Anchor Length | 1.500 in |
Rivet Type | Snap |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Round |
Rivet Material | Nylon |
Pin Material | Acetal |
Color | White |
Style | 9 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue