Quantity | Unit price |
---|---|
1000 - 4999 | $0.3208 |
5000 - 9999 | $0.2888 |
10000 - 24999 | $0.2599 |
25000 - 49999 | $0.2339 |
50000 + | $0.2105 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Panel Thickness Range | 6.4 mm |
---|---|
Panel Thickness Range | 0.252 in |
Compatible Hole Diameter | 6.4 mm |
Compatible Hole Diameter | 0.252 in |
Head Diameter | 15.9 mm |
Head Diameter | 0.626 in |
Head Height | 2.8 mm |
Head Height | 0.11 in |
Anchor Length | 25.4 mm |
Anchor Length | 1 in |
Rivet Type | Screw Rivet |
Rivet Fitting Style | Screw-In |
Rivet Head Shape | Truss |
Rivet Material | Impact-Modified Nylon 6/6 |
Pin Material | Steel |
Color | White |
Style | Fixed Dowel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.