Quantity | Unit price |
---|---|
1000 - 9999 | $0.0968 |
10000 - 24999 | $0.0881 |
25000 + | $0.0806 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Head Height | 2.4 mm |
---|---|
Head Height | 0.094 in |
Lip Height | 1.3 mm |
Lip Height | .050 in |
Shoulder Diameter | 3.7 mm |
Shoulder Diameter | .146 in |
Shoulder Length | 5 mm |
Shoulder Length | 0.195 in |
Thread Length | 5.1 mm |
Thread Length | 0.201 in |
Thread Size | 6-32 |
Drive Type | Crossed Drive |
Screw Type | Shoulder Screw |
Material | Carbon Steel |
Full Material | Carbon Steel |
Finish | Zinc Clear Dichromate |
For Use With | VG-5 |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.