Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Maximum Compatible Cable Diameter | 11.1 mm |
---|---|
Maximum Compatible Cable Diameter | 0.437 in |
Overall Width | 9.5 mm |
Overall Width | 0.374 in |
Hole Diameter | 5.2 mm |
Hole Diameter | 0.205 in |
Clamp Material | Aluminum Alloy 5052 H-32 & TPV |
Coating | TPV |
Color | Black |
Mounting Method | Screw |
Adjustability | Fixed |
Operating Temperature Range | 0 - 50 °C |
Operating Temperature Range | 32 - 122 °F |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.