Quantity | Unit price |
---|---|
100 - 499 | $1.3245 |
500 - 2499 | $0.5298 |
2500 - 9999 | $0.2408 |
10000 + | $0.2287 |
Flange Diameter | 35.1 mm |
---|---|
Flange Diameter | 1.380 in |
Height Under Flange | 14.7 mm |
Height Under Flange | 0.580 in |
Inside Diameter | 28.3 mm |
Inside Diameter | 1.114 in |
Full Material | Low-Density Polyethylene |
Material | LDPE |
Color | Black |
Fitting Style | Push-Fit |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.