Menu Search

Weld Mount Retractable Spring Plunger - T-Handle; Pin Diameter - 9.5 mm | 0.375 in; Overall Length - 96.5 mm | 3.800 in; Standard; Steel

Spring Loaded Pins with a Standard Straight pin tip. Convenient and quick way to adjust the height or length on equipment. Weld on mating barrel included. The lock-out feature holds the pin in the retracted position to allow the use of both hands to make adjustments. Steel pin with clear zinc plating and featuring an easy grasp polypropylene (PP) knob. The barrel is made from plain steel.
Item code:

PI3/8-1.5LOBTR6

Request the lead time here For more information Delivery & returns
Unfortunately pricing information is not available. Please call our customer service team at 800 847 0486 or email sales@essentracomponents.com.
Standard pack: 75

Order any quantity

Useful Information

Documents

Specifications

Imperial
Metric
SKU attributes
Nose Diameter 0.375 in
Nose Length 0.610 in
Finish Zinc-Plated
Knob Material Polypropylene
Knob Color Black
Tip Shape Standard
Pin Material Steel
Overall Length 3.800 in
Barrel Diameter 1.000 in
Barrel Height 1.500 in
Lock Out Option Yes

Can't find what you're looking for?
Tell us what you are looking for…

Send us your inquiry and we'll get back to you in 24 hours.

Contact us