| Quantity | Unit price |
|---|---|
| 1 - 24 | $3.83 |
| 25 - 49 | $2.79 |
| 50 + | $2.17 |
| Overall Diameter | 8 mm |
|---|---|
| Overall Diameter | 0.315 in |
| Overall Length | 50 mm |
| Overall Length | 1.969 in |
| Overall Width | 10 mm |
| Overall Width | 0.394 in |
| Pin Diameter | 5 mm |
| Pin Diameter | 0.197 in |
| Body Material | Steel |
| Material | Steel |
| Pin Material | Steel |
| Washer Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue