Quantity | Unit price |
---|---|
1 - 6 | $14.30 |
7 - 12 | $12.25 |
13 - 24 | $10.23 |
25 - 124 | $8.18 |
125 - 249 | $7.77 |
250 - 374 | $7.35 |
375 - 499 | $6.96 |
500 + | $6.53 |
Overall Diameter | 20 mm |
---|---|
Overall Diameter | 0.787 in |
Overall Length | 150 mm |
Overall Length | 5.906 in |
Overall Width | 25 mm |
Overall Width | 0.984 in |
Pin Diameter | 13 mm |
Pin Diameter | 0.512 in |
Body Material | Steel |
Material | Steel |
Pin Material | Steel |
Washer Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.