Quantity | Unit price |
---|
Overall Diameter | 8 mm |
---|---|
Overall Diameter | 0.315 in |
Overall Length | 50 mm |
Overall Length | 1.969 in |
Overall Width | 10 mm |
Overall Width | 0.394 in |
Pin Diameter | 5 mm |
Pin Diameter | 0.197 in |
Body Material | Steel |
Material | Steel |
Pin Material | Brass |
Washer Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.