| Quantity | Unit price |
|---|---|
| 1 - 9 | $16.04 |
| 10 - 24 | $11.49 |
| 25 + | $9.11 |
| Overall Diameter | 16 mm |
|---|---|
| Overall Diameter | 0.630 in |
| Overall Length | 120 mm |
| Overall Length | 4.724 in |
| Overall Width | 20 mm |
| Overall Width | 0.787 in |
| Pin Diameter | 10 mm |
| Pin Diameter | 0.394 in |
| Body Material | Steel |
| Material | Steel |
| Pin Material | Brass |
| Washer Material | Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue