Quantity | Unit price |
---|---|
1 - 12 | $7.03 |
13 - 24 | $6.06 |
25 - 49 | $5.04 |
50 - 249 | $4.03 |
250 - 499 | $3.82 |
500 - 749 | $3.62 |
750 - 999 | $3.42 |
1000+ | $3.21 |
Overall Diameter | 10 mm |
---|---|
Overall Diameter | 0.394 in |
Overall Length | 60 mm |
Overall Length | 2.362 in |
Overall Width | 12.5 mm |
Overall Width | 0.492 in |
Pin Diameter | 6 mm |
Pin Diameter | 0.236 in |
Body Material | Aluminum |
Material | Aluminum |
Pin Material | Stainless Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.