| Quantity | Unit price |
|---|---|
| 1 - 24 | $13.66 |
| 25 - 49 | $9.73 |
| 50 + | $7.76 |
| Overall Diameter | 13 mm |
|---|---|
| Overall Diameter | 0.512 in |
| Overall Length | 80 mm |
| Overall Length | 3.150 in |
| Overall Width | 16 mm |
| Overall Width | 0.630 in |
| Pin Diameter | 8 mm |
| Pin Diameter | 0.315 in |
| Body Material | Aluminum |
| Material | Aluminum |
| Pin Material | Stainless Steel |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue