A soft aluminum clamp that can be fastened into desired position with a double-sided foam tape for quick and easy installation. The adhesive element of the product has a shelf life of approximately 1 year from date of shipping when stored in the unopened original packaging, stored at room temperature and away from sunlight.
For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.
Use the filters or search below to find what you're looking for
Price range | Availability | Base Width | Base Length | View | |
---|---|---|---|---|---|
PFC-50M | $0.259 - $0.3876 | 36000 In stock |
0.555 in
14.1 mm
|
0.984 in
25.0 mm
|
|
PFC-25M | $0.2173 - $0.3254 | 208000 In stock |
0.382 in
9.7 mm
|
0.752 in
19.1 mm
|
|
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.