Menu Search

Wire Clip - Screw Mount, Two-Piece

In stock

Two-piece hardware for holding wires securely in place. Can be fastened to your panel using a flat head screw.

Request a quote

For large volumes and customized products, add to your cart and click request a quote orcontact usand we will respond within 2 working days.

Filter or Search Variants

Use the filters or search below to find what you're looking for

Imperial
Metric
Hide Show Filters
2 results
Product SKUs information
Item Code Price range Availability Minimum Inside Diameter Maximum Inside Diameter Base Length View
$2.3318 - $5.1808 4100 In stock
0.661 in
1.65 in
2.173 in
D-1 $3.8443 - $4.6131 1200 In stock
0.512 in
1.252 in
1.531 in
Screw Mount Wire Clip - Two-Piece - Maximum Inside Diameter 41.9 mm | 1.650 in ; Minimum Inside Diameter 16.8 mm | 0.660 in

D-1.5

Price Range
$5.1808 - $2.3318

Stock Levels
4100 In stock
Attributes
  • Base Length
    2.173 in
  • Maximum Inside Diameter
    1.65 in
  • Minimum Inside Diameter
    0.661 in
  • Color
    Natural
  • Compatible Thread Sizes (All)
    #8,M4
Screw Mount Wire Clip - Two-Piece - Maximum Inside Diameter 31.8 mm | 1.250 in ; Minimum Inside Diameter 13 mm | 0.510 in

D-1

Price Range
$4.6131 - $3.8443

Stock Levels
1200 In stock
Attributes
  • Base Length
    1.531 in
  • Maximum Inside Diameter
    1.252 in
  • Minimum Inside Diameter
    0.512 in
  • Color
    Natural
  • Compatible Thread Sizes (All)
    #8,M4