Quantity | Unit price |
---|---|
100 - 999 | $0.1218 |
1000 - 4999 | $0.0543 |
5000 + | $0.0539 |
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 6.1 mm |
---|---|
Inside Diameter | 0.24 in |
Outside Diameter | 8.6 mm |
Outside Diameter | 0.338 in |
Overall Length | 15.2 mm |
Overall Length | 0.598 in |
Color | Gray |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Screw-On |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.