Quantity | Unit price |
---|
File is successfully downloaded
Sorry, but the requested document is no longer available. please contact our customer support team for further assistance
Inside Diameter | 13 mm |
---|---|
Inside Diameter | 0.511 in |
Outside Diameter | 16.4 mm |
Outside Diameter | 0.645 in |
Overall Length | 26.5 mm |
Overall Length | 1.043 in |
Color | Red |
Full Material | Polyvinyl Chloride |
Material | PVC |
Type | Screw-On |
Send us your inquiry and we'll get back to you in 24 hours.
Thanks for contacting us. We will respond to you shortly.
Unfortunately your session was timed-out due to inactivity. Please login or reload page to continue
You are logged out due to a second login attempt. Please login again if you want to continue in this device.
You are logged out due to a second login attempt. Please login again if you want to continue in this device.